Publish your products
Lead Free* Water Pressure Reducing Valves - LFN55B
Watts

Lead Free* Water Pressure Reducing Valves - LFN55B

Series LFN55B Lead Free* Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a Lead Free* brass body construction integral stainless steel strainer, thermoplastic seat, bronze sealed spring cage for waterworks pit installations and thermal expansion bypass. The LFN55B is available with either double union threaded or solder end connections. Maximum Working Pressure: 300psi (21 bar), Adjustable Reduced Pressure Range: 25 to 75psi (172 to 517 kPa), Standard Pressure Setting: 50psi (345 kPa).
Specification
  • Keywords: air, airgap, bronze body water pressure reducing valve, check, dielectric, discharge, double union solder valve, double union valve, elbow, fill, fittings, high pressure, horizontal, hydronic, lead free, lead free union valve, lead free valve, lf, lf valve, lfn55b, n55b, non-return, pipe, pressure reducing valve, prv, push/fit, quick connect, reducing valve, rp, separator, silent, solder union, solder valve, u5b, union, union valve, valve, vertical, water pressure reducing valve, waterhammer, wprv,
Technical specification
  • Unique ref.6810
  • Product familyWater Safety & Flow Control
  • Product groupAdjusting/Controlling Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2016-03-04
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit