Publish your products
Lead Free* Dual Check Vacuum Breakers - LFN9, LFN9C
Watts

Lead Free* Dual Check Vacuum Breakers - LFN9, LFN9C

Series LFN9, LFN9C Lead Free* Dual Check Vacuum Breakers prevent the reverse flow of polluted water from entering into the potable water supply. It consists of a Lead Free* brass body construction with an atmospheric vent, and NPT female inlet and outlet connections. Series LFN9 and LFN9C are designed for non-health hazard, continuous pressure applications. Series LFN9C comes with chrome plated finish. Maximum Working Pressure: 125psi (8.6 bar)
Specification
  • Keywords: 3l, backflow, backflow preventer valve, backflow valve, checkvalve, double, doublecheck, lead free, lead free valve, lf, pressure relief valve, pressure valve, pressure zone valve, preventer, quarterturn, reduced pressure valve, relief valve, rpza, shut-off, valve, vlv

    Body Material: Lead Free Brass Body
    Connection Size: 1/4 and 1/2 in. (8 and 15mm)
    Connection Type: NPT Female Connection
    Industry Standards: CSA B64.8
    Working Pressure: 125psi (8.6 bar)
    Maximum Working Temperature: 140°F (60°C)

Technical specification
  • Unique ref.6890
  • Product familyBackflow Prevention
  • Product groupNon-Return Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit