Publish your products
Commercial Reverse Osmosis Systems Up to 15 Gallons Per Minute - PWR4022
Watts

Commercial Reverse Osmosis Systems Up to 15 Gallons Per Minute - PWR4022

Flow Rate: Up to 15 gpm (56 lpm)
Series PWR4022 Reverse Osmosis (RO) Systems are commercial grade high pressure RO units for the reduction of total dissolved solids from water. They are designed to supply reverse osmosis quality water with production rates ranging from 10 to 15 gallons per minute. These units are designed for floor mount installations. Reverse osmosis is a process where high-pressure feed water is fed into a semi-permeable membrane. In the membrane, pure water is allowed to pass through the membrane material and exit as purified permeate water. Dissolved mineral salts are not allowed to pass through the membrane and become a concentrated reject stream that is sent to drain. These RO systems use high pressure/high rejection membranes to achieve a minimum average NaCl ionic rejection of 97 percent.
Features
  • Membrane Auto Flush
  • Powder coated carbon steel support frame
  • Corrosion resistant 300psi FRP high pressure membrane housings
  • Pressure gauges for pre-filter inlet/outlet, membrane feed, and reject water pressure
  • Low feed water pressure safety switch
  • Digital microprocessor based controller with delayed auto restart after low pressure shut down
  • Permeate water conductivity meter with high conductivity alarm output
  • Tank level and pretreatment interlock inputs
  • High pressure/high rejection membranes with 97% minimum average salt rejection
  • Permeate, reject recycle, and reject water flow meters
  • Adjustable reject and reject recycle valves
  • Permeate check valve
  • Automatic inlet solenoid valve
  • 20 in. high flow pre-filter
Specification
  • Keywords: anti-siphon, brass, brass valve, breaker, irrigation, npt, oil tank valve, otv, vacuum, valve,
Technical specification
  • Unique ref.7293
  • Product familyWater Quality Products
  • Product groupPackaged Water Treatment Systems
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit