Publish your products
Lead Free* MIDI Check Valves - LF6/LFP6
Watts

Lead Free* MIDI Check Valves - LF6/LFP6

Series LF6 will operate efficiently in silence all of the functions of a swing check or vertical lift check valve. These are not suggested for installation in sewage ejector piping. The LF6/P6 features Lead Free* construction to comply with Lead Free* installation requirements.
Specification
  • Keywords: 600wog, air, assembly, backflow, backflow valve, ballvalve, bonnet, builtin bypass, bypass, check, checkvalve, coupling, cover, double, doublecheck, expansion, fill, fire, fullport, high capacity, high capacity pressure reducing valve, high capacity water pressure reducing valve, high pressure, hydronic, inlet strainer, kit, lead free, lf, lf223, lfn223, lock, low pressure, male, pressure reducing valve, preventer, prevention, prv, quarter turn shutoff, quarterturn, quick, reduce pressure valve, reducing valve, releif, relief, repair, rpza, rubber, seat, separator, shut-off, tank, threaded, twopiece, ullisted, union angle inlet, union angle outlet, valve, vlv, water pressure reducing valve, water pressure reducing valves, wp valve, wprv, assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

    Body Material: Lead Free* cast copper silicon alloy
    Connection Size: 1/4", 3/8", 1/2", 3/4", 1"
    Connection Type: Threaded connections
    Industry Standards: NSF approved
    Working Pressure: 200 psi (13.8 bars)
    Maximum Working Temperature: 180°F (82° C)

Technical specification
  • Unique ref.7729
  • Product familyWater Safety & Flow Control
  • Product groupAdjusting/Controlling Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit