Publish your products
Lead Free* Wye-Pattern Bronze Strainers - LF777S, LFS777S
Watts

Lead Free* Wye-Pattern Bronze Strainers - LF777S, LFS777S

Series LF777S, LFS777S Wye-Pattern Lead Free* Bronze Strainers are designed to protect system components from dirt, rust and other damaging debris in the piping system. This series features a retainer cap tapped for closure plug. The LF777S and LFS777S feature Lead Free* construction to comply with Lead Free* installation requirements.
Specification
  • Body Material: Lead Free* cast copper silicon alloy
    Connection Size: 1/4", 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2", 3", 4"
    Connection Type: Threaded and Solder Connections
    Industry Standards: BAA/ARRA Compliant
    Working Pressure: 1⁄2" – 3" (15-75mm) 400psi (27.6 bar) WOG @ 210ºF (99ºC) 125psi (8.6 bar) WSP @ 353ºF (178ºF)
Technical specification
  • Unique ref.7754
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit