Publish your products
Lead Free* Wye-Pattern Bronze Strainers - LF777, LFS777
Watts

Lead Free* Wye-Pattern Bronze Strainers - LF777, LFS777

3.8 out of 5 stars3.8(11 reviews)
Series LF777, LFS777 Wye-Pattern Lead Free* cast copper silicon alloy Strainers are designed to protect system components from dirt, rust and other damaging debris in the piping system. This series features a solid retainer cap with gasket. The LF777 and LFS777 features Lead Free* construction to comply with Lead Free* installation requirements.
Specification
  • Keywords: bronze strainer, wye strainer, strainer, plumbing, watts, drains

    Body Material: Lead Free* cast copper silicon alloy
    Connection Size: 1/4", 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2", 3", 4"
    Connection Type: Threaded Connections
    Industry Standards: BAA/ARRA Compliant
    Working Pressure: 1⁄4" – 3" (8-75mm) 400psi (27.6 bar) WOG @ 210ºF (99ºC) 125psi (8.6 bar) WSP @ 353ºF (178ºF); 4" (100mm) 300psi (20.7 bar) WOG @ 210ºF (99ºC) 125psi (8.6 bar) WSP @ 353ºF (178ºF)
    Maximum Working Temperature: 353ºF (178ºF)

Technical specification
  • Unique ref.7756
  • Product familyBackflow Prevention
  • Product groupNon-Return Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit