Publish your products
TD-300 - Elevator Channel Drain
Watts

TD-300 - Elevator Channel Drain

Watts Drainage TD-300 Elevator Channel Drain with 11-3/4" (298) wide x (specify) long 12 ga. type 304 stainless steel body, heel proof and ADA compliant load class B stainless steel grating with grate open area of 65 sq. in. per foot is secured with vandal-proof stainless steel screws, and 4" (110) no hub center outlet. Complies with 2013 California Building Code 403.6.1, 403.6.2, 3007.4, 3008.4, and SFFC Section 511.1.4 for a flow rate of 100 GPM.

Specification
  • Keywords: watts, plumbing, drainage, drains, floor drain, strainer, elevator channel drain, channel drain
Technical specification
  • Unique ref.8291
  • Product familyDrainage Products
  • Product groupWaste Water Drains
  • TypeObject (single object)
  • Date of publishing2018-01-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code33 46 00
  • CSI MasterFormat 2014 TitleSubdrainage
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit