Publish your products
LOCKSMITH™ AMZL‑125 Micro Z® Sediment Filtration Systems, Flow Rates Up to 16 GPM, Pipe Size 1 1/4 IN - AMZL-125
Watts

LOCKSMITH™ AMZL‑125 Micro Z® Sediment Filtration Systems, Flow Rates Up to 16 GPM, Pipe Size 1 1/4 IN - AMZL-125

Watts LOCKSMITH™ AMZL‑125 Series Micro Z® media filtration systems are highly effective, automatic backwashing solutions designed for residential and light commercial point‑of‑use and point‑of‑entry applications requiring reliable sediment and suspended solids removal. Using specialized sediment filtration media with nominal particle size removal of 5 microns, these systems help protect water‑using equipment by reducing downtime and costly repairs. The series features the Watts LOCKSMITH™ digital control valve with advanced programmable functionality and operational history storage to ensure consistent performance.

Available in multiple configurations with media bed sizes up to 2.0 cubic feet and peak service flow rates up to 16 GPM, AMZL‑125 systems are constructed with corrosion‑resistant fiberglass‑reinforced plastic mineral tanks and durable control valves.

Specification
  • Features

    • Automatic backwashing media filtration for sediment and suspended solids removal
    • Specialized sediment filtration media with nominal 5 micron particle removal
    • Fine sediment control helps protect water‑using equipment
    • Watts LOCKSMITH™ control valve with advanced electronic programming
    • Reduced downtime and costly equipment repairs
    • Available in peak service flow rates up to 16 GPM
    • Corrosion‑resistant fiberglass‑reinforced plastic mineral tank
Technical specification
  • Unique ref.AMZL-125-backwashing-system
  • Product familyWater Quality & Rainwater Harvesting Solutions
  • Product groupFiltration Solutions
  • TypeObject (single object)
  • Date of publishing2026-03-18
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • OmniClass Number23-21 23 31
  • OmniClass TitleResidential Water Filter System

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit