Publish your products
LOCKSMITH™ CLSTA-100 Series Twin Alternating Water Softeners, 30K-210K Grain Capacity, Pipe Size 1 IN - CLSTA-100
LOCKSMITH™ CLSTA-100 Series Twin Alternating Water Softeners, 30K-210K Grain Capacity, Pipe Size 1 IN - CLSTA-100
    Watts

    LOCKSMITH™ CLSTA-100 Series Twin Alternating Water Softeners, 30K-210K Grain Capacity, Pipe Size 1 IN - CLSTA-100

    Watts LOCKSMITH™ CLSTA-100 Series twin alternating water softeners are designed for residential and light commercial applications and feature the Watts LOCKSMITH™ control valve with twin‑alternating, meter‑initiated operation to deliver continuous 24/7 soft water. State‑of‑the‑art computer programming increases system efficiency while reducing salt and water usage. The systems utilize high‑capacity cation exchange polystyrene resin that combines high operating capacity with excellent chemical and physical stability for long, dependable service life.

    Resin tanks are constructed from non‑corrosive fiberglass with a thermoplastic inner liner, while the high‑density polyethylene brine tank functions as both a brine maker and salt storage vessel. The LOCKSMITH™ control valve is manufactured from high‑tech materials and engineered and tested to perform reliably in demanding environments. Multiple capacity options are available to meet a wide range of application requirements.

    Specification
    • Features

      • Designed for residential and light commercial water softening applications
      • Twin alternating, meter‑initiated operation for continuous 24/7 soft water
      • Watts LOCKSMITH™ control valve with advanced electronic programming
      • Programming increases efficiency while saving salt and water
      • High‑capacity cation exchange polystyrene resin
      • Resin provides excellent chemical and physical stability for long service life
      • Non‑corrosive fiberglass resin tank with thermoplastic inner liner
      • High‑density polyethylene brine tank serves as brine maker and salt storage
      • Engineered and tested for reliable performance in demanding environments
      • Available in multiple capacity options to support varying system demands


    Technical specification
    • Unique ref.clsta-100-water-softener
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupConditioning Solutions
    • TypeObject (single object)
    • Date of publishing2026-03-18
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other
    • ETIM CodeEC011732
    • ETIM NameWater softener
    • UNSPSC namePackaged water treatment systems
    • UNSPSC code47101522
    • Uniclass 2015 CodeSs_55_70_98
    • Uniclass 2015 DescriptionWater treatment systems
    • CSI MasterFormat 2014 Code22 31 00
    • CSI MasterFormat 2014 TitleDomestic Water Softeners
    • OmniClass Number23-27 55 27 11
    • OmniClass TitleWater Softeners

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit