Publish your products
Dynamic Flow Balancing Valve - W-DP71-25Q (DN50-DN500)
Watts

Dynamic Flow Balancing Valve - W-DP71-25Q (DN50-DN500)

The Series W-DP71 Dynamic Flow Balancing Valve is primarily used for air conditioning and heating systems. It can ensure the flow through the dynamic flow balancing valve remains to be the design flow or does not exceed the design flow when the pump head changes or the system head changes. Generally used in a constant flow system.

Specification
  • Features

    • The flow rate is factory preset, multiple ∆P ranges available for each size
    • Precision calibrated valve plug keeps the flow deviation no greater than ±5%
    • No on-site commissioning, saving labor costs
    • Dynamic Balance: When the system differential pressure generates fluctuation, the spool automatically adjusts the variable runner opening and can achieve the constant flow in the controlled area


    Available in China ONLY

Technical specification
  • Unique ref.Dynamic-Flow-Balancing-Valve-W-DP71-25Q
  • Product familyHVAC & Hot Water Solutions
  • Product groupAir Conditioning > Balancing Valves
  • TypeObject (single object)
  • Date of publishing2022-08-24
  • Edition number1
Related
  • Material mainDuctile Iron
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • OmniClass Number23-27 31 13
  • OmniClass TitleBalancing Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Asia
China
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit