Publish your products
Floor Drain with Rectangular Strainer - FD-100-C-RS
Watts

Floor Drain with Rectangular Strainer - FD-100-C-RS

Watts Drainage Products FD-100-C-RS epoxy coated cast iron floor drain with anchor flange, reversible membrane clamp with primary and secondary weepholes, 1/4 in. (6) thick (specify size) adjustable rectangular nickel bronze strainer, and no hub (standard) outlet.

Specification
  • Keywords: watts, plumbing, drainage, drains, floor drain, strainer, epoxy coated cast iron, rectangular strainer

    • Weep holes for double drainage and protection from deterioration of surrounding drain area
    • Adjustable and heel proof nickel bronze strainer helps provide a secure surface
    • Industrial grade cast iron with acid resistant epoxy coating for long life
    • No hub (standard) outlet for easy installation
Technical specification
  • Unique ref.FD-100-C-RS-Floor-Drain
  • Product familyDrainage Solutions
  • Product groupFloor Drains Channels Trench > Floor Drains
  • TypeObject (single object)
  • Date of publishing2020-04-22
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit