Publish your products
Green Roof Large Planter Overflow Drain - GRD-610-W
Watts

Green Roof Large Planter Overflow Drain - GRD-610-W

Series GRD-610-W epoxy coated cast iron green roof overflow drain with flashing clamp with integral 4 in. (102mm) high internal standpipe, self-locking aluminum dome, perforated stainless steel gravel guard with secured solid cover, and no hub (standard) outlet.

Specification
  • Keywords: drain, plumbing, cleanout, pipe, pump,floor drain, cast iron body, countersunk plug, extra heavy duty, floor cleanout, gas tight, no hub, removeable cleanout plug, round, stack cleanout, stainless steel cover, vandal proof, wall cleanout,

    Features

    • Specified for overflow drainage in extensive green roof systems
    • Non-corrosive perforated stainless steel ballast guard
    • Surface maintenance access through removable cover
Technical specification
  • Unique ref.GRD-610-W-Roof-Drain
  • Product familyDrainage Solutions
  • Product groupRoof Drains
  • TypeObject (single object)
  • Date of publishing2021-08-12
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 05 76
  • CSI MasterFormat 2014 TitleFacility Drainage Piping Cleanouts
  • OmniClass Number23-11 21 21 17
  • OmniClass TitleCleanouts
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit