Publish your products
Stainless Steel Shock Arrestors - SS-SERIES
Watts

Stainless Steel Shock Arrestors - SS-SERIES

Watts Drainage Products SS SERIES pre-charged all stainless steel shock arrestor with stainless steel bellows, and male IPS threaded connection.

Specification
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, pipes, water hammer

    OPERATING PRESSURE: 
    Designed to operate on all domestic and commercial lines up to 150psi working pressure, 250psi static pressure.

    TEMPERATURE RANGE: 
    -100°F to 300°F (-73°C to 149°C)

Technical specification
  • Unique ref.Stainless-Steel-Shock-Arrestors-SS-Series
  • Product familyDrainage Products
  • Product groupWater Hammer Arrestors & Specialties
  • TypeObject (single object)
  • Date of publishing2018-07-27
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • CSI MasterFormat 2014 Code40 05 67.36
  • CSI MasterFormat 2014 TitlePressure-Regulating Valves
  • OmniClass Number23-27 43 17
  • OmniClass TitleWater Hammer Arrestors
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit