Publish your products
Tekmar Smart Boiler Expansion 294EXP
Watts

Tekmar Smart Boiler Expansion 294EXP

The Smart Boiler Expansion 294EXP expands the Smart Boiler Control 294 in groups of four boilers up to a maximum of sixteen boilers. The 294EXP connects to the Smart Boiler Control 294 through a three-wire communication cable.

Features

  • LED status indicators for power, communication, each boiler and pump/valve
  • Expansion for 4 boilers
  • 3-wire communication
  • Boiler configuration selected by DIP switches
Specification
  • Specifications
    Agency ApprovalsCSA C US, FCC Part 15B, ICES-003 Class A
    Ambient ConditionsIndoor use only, 32 to 122 degrees F (0 to 50 degrees C), less than 90 percent RH Non-condensing, Altitude < 6560 feet (2000 m), Installation Category II, Pollution Degree 2
    Dimensions9" H x 8" W x 2-11/32" D (229 x 203 x 60 mm)
    Enclosure MaterialBlue ABS plastic
    Enclosure NEMA RatingNEMA 1
    Modulating Output0-10 V (dc) 500 ohms minimum load impedance / 4-20 mA 1 k ohms max load impedance
    Power Supply115 V (ac) plus / minus 10 percent, 60 Hz, 6W
    Pump Relay230 V (ac), 5A, 1/3 hp


    Technical specification
    • Unique ref.tekmar-294EXP
    • Product familyHVAC & Hot Water Solutions
    • Product groupControls > Multi-Staging
    • TypeObject (single object)
    • Date of publishing2022-08-04
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryElectrical - Controls
    • IFC classificationElectrical Element
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_80_51
    • Uniclass 2015 DescriptionMeasuring and metering products
    • CSI MasterFormat 2014 Code26 09 16
    • CSI MasterFormat 2014 TitleElectrical Controls and Relays
    • OmniClass Number23-27 11 15
    • OmniClass TitleFlow Measuring Instrument And Controls
    • CSI UniFormat II CodeD3060
    • CSI UniFormat II TitleControls and Instrumentation

    Region availability

    North America
    Canada
    United States