Publish your products
Brass Cross-Handle Gate Valves - WGV-X
Watts

Brass Cross-Handle Gate Valves - WGV-X

4.1 out of 5 stars4.1(7 reviews)

Series WGV-X Brass Cross-Handle Gate Valves are used in commercial and residential general service applications. They feature brass body construction with NPT female threaded connections, brass non-rising stem and gland, PTFE packing, brass threaded bonnet, solid wedge disc, and cast iron cross-handle handwheel. Maximum Pressure is 200psi (13.8 bar) WOG.

Features

  • Brass body construction with NPT female threaded connections
  • Used in commercial and residential general service applications
  • For water, oil, or compressed gas applications
  • Sizes: 3⁄8 in. ‒ 3 in. (10 - 80mm)
Specification
  • Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, gate valves
Technical specification
  • Unique ref.wgv-x-gate-valve
  • Product familyPlumbing & Flow Control Solutions
  • Product groupShutoff Valves > Gate Valves
  • TypeObject (single object)
  • Date of publishing2021-04-28
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameGate valves
  • UNSPSC code40141613
  • Uniclass 2015 CodePr_65_54_95_12
  • Uniclass 2015 DescriptionCast iron gate valves
  • CSI MasterFormat 2014 Code40 05 61
  • CSI MasterFormat 2014 TitleGate Valves
  • OmniClass Number23-27 31 25
  • OmniClass TitleGate Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit