Publish your products
Adjustable Curtain Seal

Adjustable Curtain Seal

Our seal with an adjustable top curtain is designed to accommodate varying trailer heights while providing superior weather protection. Save on heating/cooling costs with this innovative solution that closes gaps and helps protect against harsh weather.

Specification
  • ADJUSTABLE CURTAIN HEIGHTS

    • Available with up to a 60” drop
    • Full width steel tube that prevents curtain sagging
    • With a rope and pulley assembly, the curtain adjusts to different trailer heights to help aid thermal efficiency. The curtain can be ordered with overlapping low temperature PVC strips for cold applications

    HIGH QUALITY CONSTRUCTION

    • The fabric is double stitched with high strength polyester thread that has been UV treated for long term durability
    • The columns have premium grade foam with full compression and recovery properties in temperatures as lows as -40°F
    • The fire resistant foam is continuously bonded to the backing with a non-flammable adhesive with elastic properties for long life
    • Plated vent openings drain moisture and promote air circulation for compression in the vertical columns

    FABRIC ADVANTAGES

    • Made of fire resistant fabric and available in multiple weights including a premium 40 oz fabric that has 6 times more abrasion resistance. All fabrics are treated with UV protection to help prevent fading

    ADDITIONAL TRAILER IMPACT AND ABRASION PROTECTION

    • Optional column wear pleats provide additional tearing and abrasion protection. Heavy duty 66 oz. wear pleats on the top and bottom corners also available

    4 SIDED WEATHER PROTECTION

    • A bottom seal pad can provide added heating and cooling savings by creating a 4 sided seal all around the opening (top pad, bottom pad, two side pads)

    1-Year Limited Warranty

Technical specification
  • Unique ref.adjustable-curtain-seal
  • Product familyLoading Dock Equipment
  • Product groupLoading Dock Seals
  • TypeObject (single object)
  • Date of publishing2026-06-12
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLoading Equipment - Dock levellers
  • IFC classificationRamp
  • OmniClass Number23-23 23 00
  • OmniClass TitleLoading Dock Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit