Publish your products
Heaviest Fabric High Speed Door - Model 884 ADV-Xtreme

Heaviest Fabric High Speed Door - Model 884 ADV-Xtreme

Heaviest Fabric Door - Model 884 ADV-Xtreme

The heaviest fabric door in the ADV-Xtreme series, Model 884 ADV-Xtreme is designed for exterior applications where weather elements may be extreme. The patent-pending articulating roller wind strut reduces noise and allows the door to operate under wind load.

This door’s strutted design allows for quick section replacement, while reducing curtain deflection under pressure. This door is capable of withstanding pressure of up to 22.0 psf. Model 884 ADV-Xtreme is also designed to be low maintenance and includes such features as breakaway impact detection and push button self-repair, along with plug and play wiring.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Features

    • Openings: Exterior
    • Max Height: 18’ at 24' wide / 20' at 23' wide
    • Max Width: 24’
    • Max Opening speed: up to 55” per second
    • Max Closing speed: up to 40” per second
    • Break away self-reset
    • Wind load*: up to 22.0 psf
    • Hinged Wind Strut: 4" articulating hinged roller wind strut
    • Curtain Material: 3 layers of PVC-coated polyester with 2 layers of polyester weave
    • Operation: direct-drive motor and gearbox system with field changeable universal handling and door stop safety device
    • Control Panel: variable frequency drive NEMA 4X cULus listed; Onboard self-diagnostic and service reminder; Built-in padlockable fused disconnect
    • Obstruction Safety Detection: Infrared sensors mounted in-plane to the door curtain at 18" and 50"-54" from floor
    • Reversing Safety Edge: Wireless reversing edge
    • Available Supply Voltages: 208V AC 3PH†, 230V AC 3PH, 460V AC 3PH, 575V AC 3PH†
    • Hinged Guides: Provide easy access for maintenance

    *Wind load is the ultimate pressure tested at door width of 20'.
    † Requires stand-along mounted transformer.

    Design Features

    High Performance, Low Maintenance Design

    • Springless design requires minimal interruption for maintenance
    • Direct-mounted gear drive minimizes wear and tear
    • Variable frequency drive eliminates sudden jolts from door start/stop
    • Patent-pending breakaway system design with impact detection and push button self-repair

    Performance Under Pressure

    • Patent-pending articulating roller wind strut reduces noise and allows the door to operate under pressure
    • Strutted design allows for quick panel replacement while reducing curtain deflection under pressure
    • Heavy-duty .188" high strength steel guides are ideal for high pressure areas

    Bottom Windlock

    • A bottom windlock provides additional static pressure resistance.

    Rugged Fabric Construction

    • Ideal for exterior applications
    • Rough environment interior applications

    Installer Friendly

    • Pre-assembled sub-assemblies for easier installation
    • Plug-and-play wiring reduces the need for a licensed electrician

    Applications

    • Manufacturing / Heavy Manufacturing
    • Warehouse / Distribution
    • Large Opening
    • Mining
    • Parking Garages
    • Auto / Transit

    Warranty

    Wayne Dalton offers a 5-year Limited Warranty on this door. Please reference the warranty document for details.

    Door Options

    20" high vision panels - spaced evenly across the width of the door

    Multiple actuation options - push button, motion detector, radio control, key switch, pull switch, loop detector, treadle switch; wireless options available

    Signaling devices - red/green LED warning light, horn/strobe combination, rotating warning light

    Programmable LED Lighting System - 3' tall light bar with red, yellow, and green lights

Technical specification
  • Unique ref.high-speed-exterior-heavy-duty-fabric-door-884
  • Product familyCommercial Doors
  • Product groupHigh Speed Doors
  • TypeObject (single object)
  • Date of publishing2023-04-06
  • Edition number1
Related
  • Material mainFabric
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23.13
  • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
  • OmniClass Number23-17 11 19 21
  • OmniClass TitleOverhead Composite Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States