Publish your products
Insulated Rolling Service Doors Model 800C

Insulated Rolling Service Doors Model 800C

Wayne Dalton’s ThermoTite® 800C Rolling Service Door is designed to meet the tough requirements of virtually any commercial or industrial application, with the added advantage of energy efficiency. The ThermoTite® 800C offers flexibility in substrate materials with choices of galvanized or primed steel, stainless steel or aluminum. This door is designed to withstand wind loads of up to ±20 psf standard, with optional wind load ratings of up to ±55 psf.

These insulated rolling service doors are composed of flat slats that provide a natural watershed, helping to reduce corrosion. Foamed-in-place polyurethane insulation with an R-value* of 7.7 fills the slat to enhance a building’s thermal efficiency. The slats are designed with free-acting interlocking joints that permit easy articulation when the door coils.

Model 800C features a strong double-angle bottom bar designed for easy installation and does not require fasteners in the guide openings, so the bottom bar does not interfere with door operation.

The counterbalance assembly consists of a spring barrel which serves as load-carrying beam. It encases the counterbalance mechanism and provides the axis around which the curtain coils. (Deflection is limited to 0.033" per lineal foot of span.)

*Wayne Dalton uses a calculated door section R-value for our insulated doors.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width*: 42’
    • Max Height*: 30’
    • Max Steel Gauge = 18
    • 24-gauge steel standard
    • Steel, aluminum or stainless steel construction
    • Wind load ±20 psf standard; options up to ±55 psf
    • R-value** = 7.7; U-value** = 0.13

    *Larger sizes may be available. Maximum height and maximum width are independent of each other and may vary based on slat profile, material and gauge. Consult factory for more information. 800-764-1457

    **Wayne Dalton uses a calculated door section R-value and U-value for our insulated doors.

    Options & Accessories

    • Vision slat
    • Safety edges
    • Drop stop device
    • Exhaust ports
    • Sloping bottom bars
    • Cable reels
    • Mullions
    • Stainless steel or aluminum finish
    • 18-, 20-, and 24-gauge front slats

    IECC Air Infiltration Option

    • Guide cover and cap
    • Dual brush guide seal
    • Lintel seal
    • Bottom astragal

    Operation Options

    • Chain hoist
    • Motor
    • Through wall

    Wind Load Options

    • Articulating Windlocks for Operational wind load
    • Options available to meet up to Dade County – Florida Building Commission High Velocity Hurricane Zone (FBC HVHZ)
Technical specification
  • Unique ref.rolling-service-door-800c
  • Product familyCommercial Doors
  • Product groupRolling Doors
  • TypeObject (single object)
  • Date of publishing2024-04-25
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit