Publish your products
80 Series 1 Commercial Gas Oil Boiler

80 Series 1 Commercial Gas Oil Boiler

Product Overview
The Weil-McLain 80 Series 1 Commercial Gas/Oil Boiler delivers proven performance, fuel flexibility, and dependable efficiency for large commercial and institutional heating applications. Built from heavy-duty cast iron and designed for long service life, it’s ideal for both water and steam systems.

Key Features

  • Fuel Flexibility: Light oil, gas, or gas-light oil forced draft firing options.
  • High Efficiency: Up to 83.2% thermal efficiency for both water and steam applications.
  • Easy Maintenance: Lift-off jacket panels and wide access points simplify service.
  • Flexible Installation: Available in knock-down, assembled, or packaged configurations.
  • Strong Construction: Rugged cast-iron sections designed for commercial durability.
  • Versatile Operation: Suitable for water or steam systems; available with or without burner.
  • Field-Convertible Flue: Simplifies venting in a range of installation setups.
  • Reliable Design: Engineered and manufactured by Weil-McLain, trusted for over a century.

Typical Applications
Ideal for schools, hospitals, municipal buildings, multi-unit housing, and other commercial facilities requiring consistent, efficient heating.

Why It Stands Out
The 80 Series 1 combines Weil-McLain’s legendary cast-iron strength with modern installation flexibility. Whether fired by gas or oil, it offers dependable performance, long-term reliability, and simplified service, everything a commercial boiler should deliver.

Technical specification
  • Unique ref.80-Series-1-Commercial-Gas-Oil-Boiler
  • Product familyBoilers
  • Product groupCommercial boilers
  • TypeObject (single object)
  • Date of publishing2014-02-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • CSI MasterFormat 2014 Code23 52 23
  • CSI MasterFormat 2014 TitleCast-Iron Boilers
  • OmniClass Number23-33 11 00
  • OmniClass TitleCommercial Boilers

Region availability

North America
Canada
United States