Publish your products
Sectional Railing Round Bar Top Mounted
Sectional Railing Round Bar Top Mounted
Sectional Railing Round Bar Top Mounted
Sectional Railing Round Bar Top Mounted
Sectional Railing Round Bar Top Mounted
    Weland AB

    Sectional Railing Round Bar Top Mounted

    4.3 out of 5 stars4.3(10 reviews)

    Top mounted sectional railing with round bars in hot-dip galvanised steel and steel handrail. The railing is childproof and can be completely installed without welding. The handrail is attached to the railing posts using clamps and then screwed securely in position.

    Specification
    • Railing baluster: KKR 40x40x3 mm
      Railing infill: 25x8 mm flat steel with round bars Ø11 mm, c/c 110 mm
      Handrail: Steel tube Ø42x1.5 mm
      Clamp attachments: Steel
      Childproof
      Surface treatment: Hot-dip galvanised

    Technical specification
    • Unique ref.sectional_railing_cc110_top_mounted
    • Product familyRailing
    • Product groupSectional Railing
    • TypeObject (single object)
    • Date of publishing2017-08-22
    • Edition number1
    • Height (mm)1100
    Related
    • Material mainGalvanized steel
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden