Publish your products
Sectional Railing Glass Side mounted
Sectional Railing Glass Side mounted
Sectional Railing Glass Side mounted
    Weland AB

    Sectional Railing Glass Side mounted

    3.9 out of 5 stars3.9(13 reviews)

    Side mounted sectional railing with glass infill and clamp attachment in white painted aluminium. The railing is made from hot-dip galvanised steel with an untreated steel handrail. The railing is childproof and can be installed without welding. The handrail is attached to the railing posts using clamps and then screwed securely in position. The hot-dip galvanised railing is dimensioned for 1.0 kN/m. The railing can be placed both indoors and outdoors. The railing is installed without the need for welding.

    Specification
    • Baluster: KKR 40x40x3 mm
      Railing infill: 8 mm laminated glass
      Handrail: Steel tube Ø42x1.5 mm
      Clamp attachments: 40x50 mm in aluminium and surface treated in RAL 9006
      Childproof (no openings larger than 100 mm)
      Surface treatment: Hot-dip galvanised

    Technical specification
    • Unique ref.sectional_railing_glass_side_mounted
    • Product familyRailing
    • Product groupSectional Railing
    • TypeObject (single object)
    • Date of publishing2017-08-22
    • Edition number1
    • Height (mm)1100
    Related
    • Material mainGalvanized steel
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit