This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Sectional Railing Glass Top mounted

Unique ref.: sectional_railing_glass_top_mounted
Brand: Weland AB
Product family: Railing
Product group: Sectional Railing
Height (mm): 1100
Date of publishing: 2017-08-22
Edition number: 1
Type: Object (single object)
Download (1)

Sectional railing with laminated glass infill and clamp brackets coated in white aluminum. The railing is made of hot-dip galvanized steel with handrail in untreated stainless steel. The railing is childproof and is easy to install without using welding. The handrail is attached to the railing posts with clamps and screws.

Hot-dip galvanized railing with stainless steel handrails and glass infill
Coated clamp brackets
Childproof (no openings are wider than 100 mm)
Weld-free installment
Top mounted railing

Railing posts: SHS 40x40x3
Infill: 8 mm laminated glass
Surface treatment: Hot-dip galvanized
Handrail: Stainless tubular steel Ø42x1,5 mm
Handrail clamp: 40x50 mm in RAL 9006


Material main: Galvanized steel
Material secondary: Stainless steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Railing
IFC classification: Railing
Uniclass 1.4 Code: L4421
Uniclass 1.4 Description: Railings
CSI MasterFormat 2014 Code: 05 52 00
CSI MasterFormat 2014 Title: Metal Railings
OmniClass Number: 23-17 25 11 11 17
OmniClass Title: Railing
This product is available in:
Europe
  • Denmark
  • Finland
  • Germany
  • Iceland
  • Norway
  • Sweden

BIMobject®