Publish your products
LVTE-EM-SEN - Linear Vapor-Tight Fixtures with Sensor & Emergency Backup
LVTE-EM-SEN - Linear Vapor-Tight Fixtures with Sensor & Emergency Backup
LVTE-EM-SEN - Linear Vapor-Tight Fixtures with Sensor & Emergency Backup
LVTE-EM-SEN - Linear Vapor-Tight Fixtures with Sensor & Emergency Backup
LVTE-EM-SEN - Linear Vapor-Tight Fixtures with Sensor & Emergency Backup
LVTE-EM-SEN - Linear Vapor-Tight Fixtures with Sensor & Emergency Backup
LVTE-EM-SEN - Linear Vapor-Tight Fixtures with Sensor & Emergency Backup
LVTE-EM-SEN - Linear Vapor-Tight Fixtures with Sensor & Emergency Backup
LVTE-EM-SEN - Linear Vapor-Tight Fixtures with Sensor & Emergency Backup
LVTE-EM-SEN - Linear Vapor-Tight Fixtures with Sensor & Emergency Backup
    WESTGATE

    LVTE-EM-SEN - Linear Vapor-Tight Fixtures with Sensor & Emergency Backup

    LVTE-EM-SEN - Linear Vapor-Tight Fixtures with Sensor & Emergency Backup

    Applications

    • Ideal for offices, retail stores, showrooms, and residential applications. Uniquely suited for areas where accessing the fixture is challenging
    • Suitable for restaurants, bakeries, food facilities, gyms, pool areas, and any application where NSF certified fixtures or high-end architectural designer grade fixtures are required.
    • NSF/ANSI 2:2015 Food Equipment: Splash Zone: Equipment surfaces that are subject to splash and food spillage during operation of the equipment other than those in a direct contact food-zone.
    Specification
    • Technical Specs

      • Voltage: 120-277VAC 50/60Hz
      • Wattage: 15W-245W
      • Power Factor: >0.9
      • Efficacy: 140LM/W
      • Grey Finish
      • Housing: Polycarbonate
      • Vandal-Proof Polycarbonate Lens
      • 1/2” NPT knockout on both ends. Liquid Tight Cord Connectors Incl.
      • Polycarbonate Construction Highly Impacts Resistant
      • UV-Stabilized Polycarbonate Diffuser Eliminates Glare
      • Diffuser Crystals Enhance Even Light Distribution
      • Stainless Steel Clips Evenly Seal The Luminaire
      • Stainless Steel Clamp
      • Operating Temp:-25.6°F to 104°F
      • Suitable For Wet Locations
      • IP Rating: IP66
      • Detection Range: 17Ft. / 360°
      • Mounting Height: 25Ft. Max.
      • DIP Settings switch on The Sensor
      • Optional Remote Control (WEC-3RC)
      • Output Power: 9W
      • Output Voltage: 48V
      • Li-Ion Battery / >90 Minutes Emergency Operation
      • Test Button Installed on The Side of The Fixture
      • Dimmable: 0~10V Dimming
      • LED SMD Type: 2835
      • Total Lumens: 36750LM Max.
      • Multi-CCT & Power (Selectable Switch Inside Fixture)
      • Certification: ETL Listed, NSF, Wet Location, IP66
    Technical specification
    • Unique ref.LVTE-EM-SEN-SERIES
    • Product familyIndustrial Lighting
    • Product groupVapor‑Tight Luminaires
    • TypeObject (single object)
    • Date of publishing2026-11-10
    • Edition number1
    • Height (inches)4.25
    • Width (inches)25.5
    • Depth (inches)3.25
    Related
    • Material mainPolycarbonate
    • Material secondaryPolycarbonate
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures