Publish your products
Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*
Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*
Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*
Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*
Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*
Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*
Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*
    Wilkins

    Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*

    ZURN WILKINS Model 850XL Full Port Bronze Ball Valves are recommended for residential, commercial and industrial applications where Lead-Free* valves are required. Ideal for throttling and balancing installations of low pressure steam, air, water and non-corrosive gas or oil.

    Compliance:

    • Certified to NSF/ANSI 372* by IAPMO R&T
      *(0.25% MAX. WEIGHTED AVERAGE LEAD CONTENT)

    Features:

    • Ideal for use in residential, commercial, and industrial applications where lead-free valves are required
    • Quarter turn, full port ball valves provide ease in operation
    • Safely throttles and balances low pressure steam, air, water, and non-corrosive gas/oil
    • Chrome plated low-lead brass ball and bronze body construction resist corrosion
    • Stainless steel handle and nut protect against corrosion
    • Certified to NSF/ANSI 372 by IAPMO R&T
    Specification
    • WILKINS Model 850XL Full Port Bronze Ball Valves are recommended for residential, commercial and industrial applications where Lead Free* valves are required. Ideal for throttling and balancing installations of low pressure steam, air, water and non-corrosive gas or oil.

      keywords: Full‑port bronze ball valve, lead‑free design, quarter‑turn shutoff, corrosion‑resistant brass ball, 400‑PSI rating, potable‑water compliant, ideal for residential and commercial water control

    Technical specification
    • Unique ref.zurn-850xl
    • Product familyIsolation Valves for Liquid Services
    • Product groupBall Valves
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainBronze
    • Material secondaryBrass
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States