Publish your products
Type 100 Alumogrit® and Ferrogrit® Abrasive Cast Nosings, Miscellaneous Uses
Type 100 Alumogrit® and Ferrogrit® Abrasive Cast Nosings, Miscellaneous Uses
Type 100 Alumogrit® and Ferrogrit® Abrasive Cast Nosings, Miscellaneous Uses

    Type 100 Alumogrit® and Ferrogrit® Abrasive Cast Nosings, Miscellaneous Uses

    Wooster’s quality cast nosings contain an even distribution of abrasive grit integrally cast into the surface for anti-slip protection and long wear. Width and length to order. Available in ALUMOGRIT® (abrasive cast aluminum) and in FERROGRIT® (abrasive cast iron).

    Specify abrasive castings for:
    Maximum durability for Indoor or Outdoor use
    Product resistant to corrosive environments
    Ready to install convenience for new construction or existing buildings

    Type 100 – Square edges.
    Chief uses: floor plates, trench covers, stair landing platforms, stair nosing.

    Specification
      • Provide Alumogrit® or Ferrogrit® type _____, size____, safety treads/nosings as manufactured by Wooster Products Inc. for interior and exterior stairs.
      • Abrasive shall be #20 virgin grain Aluminum Oxide (AL2O3) abrasive, integrally cast into the walking surface to a minimum depth of 1/32 inch.
      • Safety nosings up to 6″ deep with cross-hatched surface being installed into wet concrete shall have a “Feature Strip” (Trademark 3571602) along the back edge.
      • Concealed type anchors shall be slotted rivet type, integrally cast into the body of the nosing a minimum of 3/8 inch.
      • Cast metals used shall conform to the following specification:
        • Alumogrit® (Abrasive cast aluminum): No. 43 secondary ingot; low copper content; corrosion resistant.
        • Ferrogrit® (Abrasive cast iron): Class 20 iron; high silicon; machinable; hypereutectic.
      • Any holes or countersinks shall be machine made. Screwheads shall not protrude above tread surface.
      • All metal types shall have shot blasted finish; Ferrogrit® treads shall have one coat shop black paint.
      • Cross hatching and fluting shall be 1/16 inch deep minimum and shall be clean and well defined.
      • Nosings shall terminate not more than 4″ from ends of steps for poured concrete stairs; for concrete filled steel pan stairs, nosings shall be full length of steps less 1/8 inch clearance.
    Technical specification
    • Unique ref.alumogrit-ferrogrit_cast-nosings-type-100
    • Product familyAlumogrit® and Ferrogrit®
    • Product groupCast Nosings
    • TypeObject (single object)
    • Date of publishing2021-02-09
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • UNSPSC nameStair parts
    • UNSPSC code30161908
    • Uniclass 2015 CodePr_35_90_31_74
    • Uniclass 2015 DescriptionRigid stair nosings
    • CSI MasterFormat 2014 Code05 55 00
    • CSI MasterFormat 2014 TitleMetal Stair Treads and Nosings
    • OmniClass Number23-17 23 17 11 13
    • OmniClass TitleStair Nosings
    • CSI UniFormat II CodeC2020
    • CSI UniFormat II TitleStair Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit