Publish your products
BASO 40 suspended OHP
BASO 40 suspended OHP
BASO 40 suspended OHP
    XAL
    Archived

    BASO 40 suspended OHP

    Luminaire housing from extruded aluminium profile, angular design; no visible screws; surface powder coated in white, grey or black; luminaire profile with pre-assembled converter unit can be pre-mounted; light inset can be installed without tools; suspended luminaire with 1500mm cable suspension; with integrated tool-less suspension height adjustment; freely positioned attachment to the luminaire ; incl. transparent feed; HPO (High Performance Opal) cover for uniform illumination; energy-efficient LEDs with very good colour rendering; binning initial ≤ 3 MacAdam; available in the light colours 3000K and 4000K; CRI ≥ 80; min. 80 % of the luminous flux after 50000 hours; degree of protection IP 20; PC I; photobiological safety according to IEC 62471 risk group 0; optionally non-dimmable or DALI-2 control

    Technical specification
    • Unique ref.BASO_40_suspended_OHP
    • Product familyLighting
    • Product groupCeiling | Suspended
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryAcrylic
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLamp
    • ETIM CodeEG000028
    • ETIM NameLamps
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit