We are using cookies to provide our services

By using our services you agree to our use of cookies

;

BG Ytong Internal wall 125 (44dB) U=1.09 W/(m²K) R=0,6536 m²K/W d=145 mm

Unique ref.: COM_BG_Ytong_Internal_44dB_U-1_09_d-145_mm
Brand: Ytong
Product family: Ytong AAC
Product group: Composite
Width (mm): 1000
Height (mm): 1000
Depth (mm): 145
Date of publishing: 2017-12-11
Edition number: 1
Type: Object (single object)
Download (10)
The Ytong Internal wall 125 is suitable for non load-bearing partitions. The low dimensional tolerance enable rapid processing in the thin-bed method with a joint thickness of 1-3 mm. The quality class B5 D700 is particularly suitable for applications where compressive strength and sound insulation are of primary importance. Due to the low weight, aerated concrete blocks are also suitable for internal walls to be retrofitted as well as for reconstruction and renovation measures. The ecological and non-combustible material allows a safe use and provide high fire protection.

Advantages:
- Low thermal conductivity λ10, dry = 0.18 W/(mK)
- Good sound insulation
- Homogeneity and isotropy
- Provides healthy, balanced indoor climate
- Very high fire protection level: EI90 from 100 mm
- Economical and stable in value
- Ergonomic processing

Construction - Rw = 44 dB - U=1,09 W/(m²K) - R=0,6536 m²K/W
10 mm Inside lime-cement plaster
125 mm Masonry - Ytong Massive B5 D700 GTIN: 4054640009721
10 mm Inside lime-cement plaster

During planning and building the masonry shall be taken into account: БДС EN 1996 including the national annexes, as well as statutory and private-law regulations.

Technical characteristics of Ytong masonry:
Normalised compressive strength of the masonry units fb = 5.0 N/mm²
Characteristic compressive strength of the masonry fK = 3.1 N/mm²
Characteristic initial shear strength of masonry fvk0 = 0.30 N/mm²
Design dead load γ = 9.75 kN/m³
Heat storage capacity c = 1.0 MJ/kg
Weighted sound reduction index (construction) Rw = 44 dB
Fire resistance class EI 180

The present tool supports you in the planning of masonry made of Ytong, but it does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the tool and changes within the tool must therefore be verified independently. The object proposed by the system must conform to local regulations. The use of the object must therefore be verified independently.


Material main: Autoclaved aerated concrete
Material secondary: Plaster
Designed in: Bulgaria
Manufactured in: Bulgaria

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code: L83122
Uniclass 1.4 Description: Wall units
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-13-50
NBS Reference Description: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Bulgaria

BIMobject SEEK Properties

Walls - Internal Walls

Name Value
Application Internal wall
Colour white
Depth 145 mm
Fire Rating EI 180
Recyclable Yes
Sustainability Website URL https://www.ytong.bg/ecological.php
Width 145 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour white

System Family Properties

MaterialProperties

Name Value
Fire Rating EI 180

SystemFamilyProperties

Name Value
Fire Rating EI 180

All BIM objects are real products from real manufacturers confirmed and approved