Publish your products
ELIPSE Dining Table
ZAGAS
Archived

ELIPSE Dining Table

Dining table with ceramic top and extension. Iron feet. Synchonized table opening system.
Technical specification
  • Unique ref.GEN773
  • Product familyFurniture
  • Product groupDining Table
  • TypeObject (single object)
  • Date of publishing2020-12-22
  • Edition number1
  • Height (mm)770
  • Width (mm)1850
  • Depth (mm)1180
Related
  • Material mainCeramics
  • Material secondarySteel
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)171
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_30
  • Uniclass 2015 DescriptionFitted desks, tables and worktops
  • CSI MasterFormat 2014 Code12 58 19
  • CSI MasterFormat 2014 TitleDining Tables and Chairs
  • OmniClass Number23-21 23 15 11
  • OmniClass TitleResidential Dining Room Tables
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit