This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Zanussi BI_Oven_Electric 46x60 No Stainless steel with antifingerprint

Unique ref.: Zanussi_BI_Oven_Electric_46x60_No_Stainless_steel_with_antifingerprint
Brand: Zanussi
Product family:
Product group:
Date of publishing: 2021-06-16
Edition number: 1
Type:
Download (10)
Zanussi BI_Oven_Electric 46x60 No Stainless steel with antifingerprint

ZZK47901XX 944066455
ZZK47902XX 944066456
ZKK47901XK 944066489
ZKC47902XU 944066558
ZKC48964XU 944066685


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Kitchen - Appliances
IFC classification: Object
Uniclass 1.4 Code: L8332
Uniclass 1.4 Description: Cookers, ovens, stoves
Uniclass 2.0 Code: PR-35-64-23
Uniclass 2.0 Description: Domestic Built-In Ovens
Uniclass 2015 Code: Pr_40_70_65_27
Uniclass 2015 Description: Electric ovens
NBS Reference Code: 35-64-23
NBS Reference Description: Domestic Built-In Ovens
OmniClass Number: 23-21 23 23 25
OmniClass Title: Residential Ovens and Stoves

BIMobject®