Publish your products
Corkia Supra Sustainable Cork Emergency Luminaire
Corkia Supra Sustainable Cork Emergency Luminaire
Corkia Supra Sustainable Cork Emergency Luminaire
Corkia Supra Sustainable Cork Emergency Luminaire
    Zemper

    Corkia Supra Sustainable Cork Emergency Luminaire

    "Surface-mounted cork emergency lighting for greener buildings."

    Corkia Supra is part of the Corkia family, the first emergency lighting range manufactured using natural cork. Designed for surface installation, it features LiFePO₄ battery technology and six optical distribution options for illuminating points of emphasis, escape routes and open areas (anti-panic). It combines Supra’s proven optical performance with a material solution that achieves 115% lower embodied carbon compared with recycled polycarbonate housings.

    Key specifications:

    • Luminous flux: from 370 to 420 lumens in emergency mode.
    • Autonomy: 1 or 3 hours, with LiFePO₄ batteries.
    • Robustness: cork-based housing with protection IP20 and IK04.
    • Smart functions: AutoTest, DALI2 or Wireless SmartZ® options for simplified management.
      Technical specification
      • Unique ref.emergency-lighting-corkia-supra
      • TypeObject (single object)
      • Date of publishing2026-07-10
      • Edition number1
      Related
      • Material mainCork
      Classification
      • BIMobject CategoryLighting - Emergency & Security
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit