Publish your products
Curve
Curve
    ZERO

    Curve

    Designed for the newly renovated Art Library at Nationalmuseum, Curve borrows its personality from the classical library lamp. In this transformed interpretation, the suite of pendants, floor and table lamps become calming, languid figures. In traditional green and white glass or with metal shades in pigeon-blue, ivory, white or green. With inbuilt LED module 8W. Shades in diameter 150, 200, 300 mm.
    Specification
    • Finish Painted metal green RAL 6017, white RAL 6017, pigeon blue RAL 5014, ivory RAL 1015. Green och white available with glass shade. Other colours and combination on request. Diffuser in matt acrlylic. Incorporated LED module. Can be dimmed with trailing edge dimmer. LED info System power 8W. Luminaire luminous flux see product specification. CCT 3000K. SDCM 3. CRI >80. L70 B10 50.000h. Connection 2,5 m cable with switch and plug. Design Front Design 2019.
    Technical specification
    • Unique ref.Curve_L
    • Product familyCurve
    • Product groupTable
    • TypeAssembly (multiple objects)
    • Date of publishing2019-11-06
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)3
    Classification
    • BIMobject CategoryLighting - Desk & Table
    • IFC classificationLight Fixture
    • Uniclass 2015 CodePr_70_70_48_32
    • Uniclass 2015 DescriptionFree standing luminaires

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City