Publish your products
Z5645-BWL ADA Floor-mounted Back outlet Flush Valve Toilet
Z5645-BWL ADA Floor-mounted Back outlet Flush Valve Toilet
Z5645-BWL ADA Floor-mounted Back outlet Flush Valve Toilet
Z5645-BWL ADA Floor-mounted Back outlet Flush Valve Toilet
Z5645-BWL ADA Floor-mounted Back outlet Flush Valve Toilet
Z5645-BWL ADA Floor-mounted Back outlet Flush Valve Toilet
Z5645-BWL ADA Floor-mounted Back outlet Flush Valve Toilet
    Zurn

    Z5645-BWL ADA Floor-mounted Back outlet Flush Valve Toilet

    Vitreous china, 1.1 gpf [4.16 Lpf] or greater, high efficiency, floor mounted back outlet toilet with siphon jet flushing action, ZurnSHIELDTM ceramic glaze, elongated front rim,ADA compliant rim height, 1-1/2” top spud inlet connection and 4-1/8” back outlet rough-in height. This bowl is designed to perform to industry standards with as little as 1.1 gallons per flush, engineered to provide optimal performance.

    Features:

    • Zurn High Efficiency Toilets and paired performance flush valve systems are designed to exceed industry standards while using as little as 1.1 gallons of water per flush.
    • Universal high efficiency toilet can be specified with 1.28 gpf [4.8 lpf], 1.6 gpf [6.0 lpf] or dual flush valves
    • Vitreous china
    • ZurnSHIELDTM ceramic glaze creates a permanent surface that protects the fixture by inhibiting the growth of stain and odor causing mold mildew and bacteria, thus reducing the amount of time, chemicals and water to clean the bowl.
    • 4-1/8” Back Outlet Rough-in
    • Elongated front rim
    • ADA Compliant rim height
    • 2-1/8” fully glazed trapway
    • High efficiency siphon jet flush action
    • Includes bolt caps

    Keywords:floor mounted back outlet toilet with siphon jet, High Efficiency Toilets, flush valve systems, Elongated front rim, siphon jet flush action, fully glazed trapway, check hinge, Flush Valve Toilet, ADA
    compliant rim height

    Technical specification
    • Unique ref.z5645-bwl
    • Product familyFinish Plumbing - Fixtures
    • Product groupWater Closets
    • TypeObject (single object)
    • Date of publishing2024-02-19
    • Edition number2
    • Height (inches)16.62
    • Width (inches)14.37
    • Depth (inches)27.37
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Weight Net (Lbs)65
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 42 13
    • CSI MasterFormat 2014 TitleCommercial Water Closets, Urinals, and Bidets
    • OmniClass Number23-31 19 19
    • OmniClass TitleWater Closets 

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit