Publish your products
Z.L6.SA Hand Washing System with 20” x 18” Wall Hung Lavatory with 0.5 GPM 4in. base AquaSense® sensor faucet with gear-driven ceramic cartridge, hydropower, thermostatic mixing valve
Zurn

Z.L6.SA Hand Washing System with 20” x 18” Wall Hung Lavatory with 0.5 GPM 4in. base AquaSense® sensor faucet with gear-driven ceramic cartridge, hydropower, thermostatic mixing valve

Complete sensor hand washing system includes 20”x18” vitreous china wall hung lavatory with ZG6915-XL-TMV-1, ADA compliant, hydropowered, chrome plated 4” wide base sensor faucet with thermostatic mixing valve, Z8746-PC chrome plated cast brass solid offset top grid strainer, Z8700B-PC series P-trap, Z8946-3-NT protector combination kit, and Z8804-XL-LK-PC series supply stop kit.

Compliance:

Meets the American Disabilities Guidelines and ANSI A117.1 requirements when installed according to these requirements.
• Fixture - Complies with ASME A119.2 / CSA B45.1
• Faucet - Complies with ASME A112.18.1 / CSA B125.1

Features:

  • Uses EZ Gear technology, a gear-driven ceramic cartridge that is less susceptible to debris and buildup for easy maintenance; outlasts and outperforms solenoids
  • Hydro•X Power® technology delivers sustainable performance by providing renewable, uninterrupted hydropower designed to last the life of a commercial restroom
  • Paired performance for easy maintenance, highest uptime and lowest total cost of ownership
  • Simple model number for ease of specification and ordering
  • Complete ready-to-install plumbing system
  • Complete extended warranty from one manufacturer
Specification
  • keywords: Z.L6.SA ADA‑compliant sensor lavatory system, wall‑hung sink with touchless faucet, low‑flow 0.5 gpm, Zurn One lavatory package for accessible commercial restrooms

Technical specification
  • Unique ref.ZL6SA
  • TypeObject (single object)
  • Date of publishing2026-03-16
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Urinals

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit