Publish your products
Z5955 SERIES Elongated, Commercial Heavy Duty Elongated Toilet Seat
Z5955 SERIES Elongated, Commercial Heavy Duty Elongated Toilet Seat
Z5955 SERIES Elongated, Commercial Heavy Duty Elongated Toilet Seat
Z5955 SERIES Elongated, Commercial Heavy Duty Elongated Toilet Seat
Z5955 SERIES Elongated, Commercial Heavy Duty Elongated Toilet Seat
Z5955 SERIES Elongated, Commercial Heavy Duty Elongated Toilet Seat
    Zurn

    Z5955 SERIES Elongated, Commercial Heavy Duty Elongated Toilet Seat

    Elongated, white, open front toilet seat, less cover, with stainless steel check hinge.

    Features: 

    • Injection molded for rugged, heavy duty use
    • Highly resistant to cleansers and strong chemicals
    • Stainless steel check hinge
    • ZurnSHIELD protects the seat by inhibiting the growth of stain and odor causing mold mildew and bacteria, thus reducing the amount of time, chemicals and water to clean the seat

    Keywords: Commercial Heavy Duty Toilet Seat, Fire Retardant, Commercial Toilet Seat, Heavy Duty Toilet Seat, Elongated Toilet Seats, stainless steel check hinge, open front toilet seat

    Technical specification
    • Unique ref.zurn-z5955ss-el
    • Product familyFinish Plumbing - Fixtures
    • Product groupToilet Seats
    • TypeObject (single object)
    • Date of publishing2014-09-29
    • Edition number2
    • Height (inches)21
    • Width (inches)14.62
    • Depth (inches)18.62
    Related
    • Material mainPlastic
    • Material secondaryPolypropylene
    • Designed inUnited States
    • Weight Net (Lbs)4
    Classification
    • BIMobject CategorySanitary - Toilet Accessories

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States