Passive infrared corridor presence detector for switching lighting systems that depend on brightness and movement.
Detection range (for installation height of 3 m): walking persons up to 40 x 5 m.
For semiautomatic and fully automatic operation. Optional IR remote control (6843-101) required.
Adjustment elements accessible on the front side.
Additional activation/deactivation possibility through pushbutton input.
Adaptation of the detection range possible using the included masking elements.
With brightness-independent test mode for evaluating the detection zone.
With detection display in test mode.
With teach in function of the brightness threshold.
Additional functions/settings via optional IR remote control (6843-101).
Ceiling installation using integrated spring bracket.
Mounting possibility in combination with built-in installation boxes and device sockets.
Surface ceiling mounting with optional surface mounting box (6884-916).
Surveillance density: 64 sectors with 256 switching segments.
Switch-off delay: approx. 30 sec - 30 min or short-time pulse adjustable.
Hole size: Ø 68 mm.
Built-in depth device: 22 mm. Built-in depth incl. spring adapter: 44 mm .
If load is connected via relay/contactor, the RC suppressor (Art. No. 6899) must be installed in addition.
For physical reasons, the detection range is lower at radial movement.