Publish your products
ComfortLine B
ABB

ComfortLine B

Wall-mounting cabinets
- Large flange openings
- Simple snap-in technology for installation panels
- Integrated Wiring ducts
- Secure 3-point door locking
- Sheet steel rear wall

The repertoire of communication and media devices in living and working environments is constantly growing, and residential, commercial and industrial buildings are increasingly connected.

Numerous useful features of the ComfortLine series, such as the increased flange size and the unique locking technology, support you in your daily business, making electrical installations quick and simple as well as prepared for any future requirement


    Specification
      • Numerous options for cable entry at the top, bottom, sides and rear
      • Sheet steel rear wall with cable entry options
      • The door is easy to attach and detach thanks to the upper hinge pin
      • Two mounting levels: rear mounting level for the installation of media panels, front mounting level for the installation of distribution board panels and the distribution panel system CombiLine N
      • Generous wiring space for N/PE cables and tool-free assembly of the N/PE Quick-terminal
      • DIN EN 61439-1/-2/-3
      • Protection class: I, earthed
      • Degree of protection: IP44 (with standard door), IP30 (without door)
      • Mechanical impact strength: IK07
      • Rated current: ComfortLine A/B up to 250 A

      Multi-Dimensions: 

      - Depth: 215 mm

      - Width: 300/550/800/1050/1300 mm

      - Height: 500/650/800/950/1100/1250/1400 mm

    Technical specification
    • Unique ref.comfortline-b
    • TypeObject (single object)
    • Date of publishing2022-09-02
    • Edition number1
    • Height (mm)500
    • Width (mm)300
    • Depth (mm)160
    Related
    • Material mainPowder coated steel
    • Material secondaryPlastic
    Classification
    • BIMobject CategoryElectrical - Distribution
    • ETIM CodeEG000023
    • ETIM NameDistribution boards

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit