Publish your products
ComfortLine Compact CA
ABB

ComfortLine Compact CA

ComfortLine Compact CA
- Wall-mounted compact distribution boards
- Large flange openings
- Simple snap-in technology for installation panels
- Secure 3-point door locking
- Plumb fastening through depth level compensation
- Earthing set for protection class I (earthed) available

The repertoire of communication and media devices in living and working environments is constantly growing, and residential, commercial and industrial buildings are increasingly connected.

Numerous useful features of the ComfortLine series, such as the increased flange size and the unique locking technology, support you in your daily business, making electrical installations quick and simple as well as prepared for any future requirement.


Specification
    • Numerous options for cable entry at the top, bottom, sides and rear
    • Sheet steel rear wall with cable entry options
    • The door is easy to attach and detach thanks to the upper hinge pin
    • Two mounting levels: rear mounting level for the installation of media panels, front mounting level for the installation of distribution board panels and the distribution panel system CombiLine N
    • Generous wiring space for N/PE cables and tool-free assembly of the N/PE Quick-terminal
    • DIN EN 61439-1/-2/-3
    • Protection class: II, double insulated
    • Degree of protection: IP44 (with standard door), IP30 (without door)
    • Mechanical impact strength: IK07
    • Rated current: ComfortLine compact CA up to 125 A
    • Usage: Indoor, wall-mounting

    Multi-Dimentions:

    - Depth: 160 mm

    - Width: 300/550/800/1050 mm

    - Height: 500/650/800/950/1100/1250 mm

Technical specification
  • Unique ref.comfortline-compact-ca
  • TypeObject (single object)
  • Date of publishing2022-09-02
  • Edition number1
  • Height (mm)500
  • Width (mm)300
  • Depth (mm)160
Related
  • Material mainPowder coated steel
  • Material secondaryPlastic
Classification
  • BIMobject CategoryElectrical - Distribution
  • ETIM CodeEG000023
  • ETIM NameDistribution boards

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit