Publish your products
Round Mirror 600mm
Round Mirror 600mm
Round Mirror 600mm
Round Mirror 600mm
Round Mirror 600mm
Round Mirror 600mm
Round Mirror 600mm
Round Mirror 600mm
Round Mirror 600mm
Round Mirror 600mm

    Round Mirror 600mm

    Featuring soft, organic curves, the Round Mirror 600 is the perfect design accompaniment for any room in the house.

    Constructed from durable 304 stainless steel and designed specifically to withstand high-humidity spaces such as bathrooms or powder rooms, this mirror is available in all of our signature colours to ensure you can seamlessly incorporate it into the rest of your home’s design.

    Features:

    – 304 stainless steel construction offers durability for indoor and commercial use.
    – ABI HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish while remaining environmentally friendly.
    – High-strength, marine-grade plywood ensures durability in moist areas.

    Dimensions:

    – Diameter: 600mm
    – Thickness: 30mm

    Technical specification
    • Unique ref.round-mirror-600mm
    • Product familyMirrors
    • Product groupABI
    • TypeObject (single object)
    • Date of publishing2024-03-19
    • Edition number1
    • Height (mm)600
    • Width (mm)600
    • Depth (mm)30
    Related
    • Material mainStainless steel 304
    • Material secondaryMirror Glass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)7.15
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_25_71_53
    • Uniclass 2015 DescriptionMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors