Publish your products
Sola Outdoor Single Sink 550mm (Overflow)
Sola Outdoor Single Sink 550mm (Overflow)
Sola Outdoor Single Sink 550mm (Overflow)
Sola Outdoor Single Sink 550mm (Overflow)
Sola Outdoor Single Sink 550mm (Overflow)
Sola Outdoor Single Sink 550mm (Overflow)
Sola Outdoor Single Sink 550mm (Overflow)
Sola Outdoor Single Sink 550mm (Overflow)
Sola Outdoor Single Sink 550mm (Overflow)
Sola Outdoor Single Sink 550mm (Overflow)

    Sola Outdoor Single Sink 550mm (Overflow)

    The Sola Outdoor Single Sink is designed to complement our existing aesthetically pleasing outdoor range. It is constructed from highly durable marine grade 316 stainless steel with versatile top-mount or under-mount installation compatibility. There is also a built-in overflow incorporated into the design. 

    Its clever custom-folded drainage channels and WaterSense Acoustic Cushions ensure quieter usage and greater cleaning convenience. It is available in various appealing finishes, including brushed brass, brushed gunmetal, brushed copper, and stainless steel.  

    Features:

    – Highly durable 316 marine grade stainless steel construction with anti-corrosive properties.  
    – ABI HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish while remaining environmentally friendly. 
    – WaterSense Acoustic Cushions achieve quieter usage.
    – Custom-folded drainage channels to prevent the build-up of contents.
    – 10mm radius welded corners for easier cleaning. 
    – 316 stainless steel Basket Waste included with purchase. 
    – Can be installed as either a top-mounted or under-mounted sink. 
    – Built-in overflow incorporated into design. 

    Dimensions:

    – Length: 550mm
    – Width: 450mm
    – Depth: 200mm

    Technical specification
    • Unique ref.sola-outdoor-single-sink-550mm-overflow
    • Product familyKitchen Sinks
    • Product groupSola
    • TypeObject (single object)
    • Date of publishing2024-04-11
    • Edition number1
    • Height (mm)200
    • Width (mm)550
    • Depth (mm)450
    Related
    • Material mainStainless steel 316
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)9.6
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_45
    • Uniclass 2015 DescriptionKitchen sinks
    • OmniClass Number23-31 13 11
    • OmniClass TitleSingle Sinks