Publish your products
Tezra Cabinetry Pull 500mm - Stainless Steel
Tezra Cabinetry Pull 500mm - Stainless Steel
Tezra Cabinetry Pull 500mm - Stainless Steel
Tezra Cabinetry Pull 500mm - Stainless Steel
Tezra Cabinetry Pull 500mm - Stainless Steel
Tezra Cabinetry Pull 500mm - Stainless Steel
Tezra Cabinetry Pull 500mm - Stainless Steel

    Tezra Cabinetry Pull 500mm - Stainless Steel

    If you want an edgy look for your next project, then the Tezra Cabinetry Pull is just what you need! It can be installed vertically or horizontally, to give a completely new look to your space.

    Constructed from stainless steel, this piece will give a refined, modern look to your overall design.

    Technical specification
    • Unique ref.tezra-cabinetry-pull-500mm-ss
    • Product familyHardware
    • Product groupTezra
    • TypeObject (single object)
    • Date of publishing2026-09-18
    • Edition number1
    • Height (mm)500
    • Width (mm)10
    • Depth (mm)45
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.495
    Classification
    • BIMobject CategoryDoors - Accessories
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_30_36_59_64
    • Uniclass 2015 DescriptionPull handles
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware