Publish your products
GreenGirt CMH Roof™ continuous insulation Z-girt sub-framing
GreenGirt CMH Roof™ continuous insulation Z-girt sub-framing
GreenGirt CMH Roof™ continuous insulation Z-girt sub-framing
GreenGirt CMH Roof™ continuous insulation Z-girt sub-framing
GreenGirt CMH Roof™ continuous insulation Z-girt sub-framing

    GreenGirt CMH Roof™ continuous insulation Z-girt sub-framing

    GreenGirt CMH Roof™ is a Class I thermally broken cladding support system engineered for all roof cladding and insulation types. Proudly made in the USA by Advanced Architectural Products, it treats the roof as a “fifth wall,” delivering industry-leading thermal and structural performance. GreenGirt CMH Roof is available in GreenGirt Optima CMH™ and GreenGirt Max CMH™ Z-girts. Manufactured with either 0.20” or 0.17” steel-reinforced flanges, GreenGirt CMH Roof is the most effective continuous insulation system for roofs and is designed to meet the performance demands of any type of building. GreenGirt CMH Roof uses the crosswise and lengthwise tensile strength of GreenGirt CMH Z-girts for unmatched durability.

    Specification
    • GreenGirt CMH Roofᵀᴹ Configuration Options

      Compatible Insulationmineral wool, spray foam, rigid board
      System ComponentsGreenGirt CMH Roof Z-girts
      Compatible SubstratesClosed framing
      GreenGirt CMH Roof Z-Girt Length8'
      GreenGirt CMH Roof Z-Girt Widths2", 2.5", 3", 3.5", 4", 4.5", 5", 5.5", 6", 8"
      Compatible Insulation Thickness2", 2.5", 3", 3.5", 4", 4.5", 5", 5.5", 6", 8"
      GreenGirt CMH Roof Z-Girt OrientationHorizontal, vertical
      Compatible CladdingAll
      Drainage Plane LocationBehind GreenGirt CMH Roof System

      continuous insulation system

      prefabricated ci wall system

      thermally broken insulation system

      cladding attachment with ci

      smart wall insulation system

      energy efficient ci system

      composite insulation support

      rigid board insulation support

      rainscreen ci attachment

      NFPA 285 compliant wall system

      ASHRAE 90.1 ci solution

      revit insulation wall system

      passive house ci solution

      ci for commercial wall systems

      thermal bridging insulation solution

      Z-girt sub-framing

      Z-girt

      Cladding support

      Rainscreen support

      Sub-framing

      Steel sub-framing

      Steel Z-girt

      Roof sub-framing

      Clips Bracket Support

    Technical specification
    • Unique ref.greengirt-cmh-roof-system
    • Product familyContinuous Insulation Systems
    • Product groupRoof System
    • TypeBuilding Material
    • Date of publishing2026-04-03
    • Edition number1
    Related
    • Material mainComposite
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States