This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Ahrend Kaigan

Unique ref.: ahr_kaigan
Brand: Ahrend
Product family: Furniture
Product group: Chair
Width (mm): 1000
Height (mm): 1710
Depth (mm): 750
Date of publishing: 2016-06-12
Edition number: 1
Type: Object (single object)
Download (10)
Makes every now and then separation possible
The nostalgic wicker beach chair, known from the coastline of the Netherlands. Coming back in an unexpected place: the office environment. The Ahrend Kaigan (Kaigan literally means seashore or beach) encloses the user, for temporary intentional separation. This can be an informal meeting, but also an important call with the highest concentration.

FEATURES
• Stylish privacy through an inviting and comfortable private area within open space for temporary and intentional seclusion
• Acoustic action through filling and double upholstery
• Design based on the Scheveningen Beach Chair from the Twenties (Kaigan is Japanese for beach and coast)
• Natural charisma achievable through coarse stitching and patterns, which make the fabric spatial and organic


Material main: Upholstery
Material secondary: Steel
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8222
Uniclass 1.4 Description: Chairs
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating

BIMobject®