Publish your products
Main Control Board
Main Control Board
    Airzone

    Main Control Board

    Configurable electronic board that controls the system through wired and wireless devices. Externally powered at 110 / 230 Vac. Wall mounted.

    Specification
    • Features:

      • Controls the status of the thermostats, up to 10 zones.
      • Controls the proportionality and the minimum air supply of the dampers.
      • Control of optional auxiliary heat (up to two stages).
      • Control gateway management.
      • Communication with units of integral control of the installation.
      • Communications with other external control systems through integration bus.

    Technical specification
    • Unique ref.AZControl_AZVAFCBX
    • Product familyAZControl
    • Product groupAirzone Control
    • TypeObject (single object)
    • Date of publishing2026-06-03
    • Edition number1
    • Height (mm)180
    • Width (mm)195
    • Depth (mm)55.5
    Related
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)616
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • IFC classificationController
    • ETIM CodeEC010216
    • ETIM NameFixed-application controller
    • UNSPSC nameDistribution and Conditioning Systems and Equipment and Components
    • UNSPSC code40
    • Uniclass 2015 CodeSs_65_80
    • Uniclass 2015 DescriptionAir conditioning systems
    • CSI MasterFormat 2014 Code23 09 33
    • CSI MasterFormat 2014 TitleElectric and Electronic Control System for HVAC
    • OmniClass Number23-27 15 23
    • OmniClass TitleHVAC Controls
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit