Publish your products
Table ELTON 1200x700x530

Table ELTON 1200x700x530

  • Bentwood legs
  • Sound absorbent HPL
  • Rounded corners

Stylish table with bentwood legs and durable table top made of practical, sound-absorbent HPL which withstands daily use exceptionally well. The table is excellent as a canteen, classroom or play table for children of any age.

Specification
  • Length:1200 mm

    Height:530 mm

    Width:700 mm

    Table surface:Rectangular

    Stand:Fixed legs

    Table surface material:HPL

    Stand material:Wood

    Sound absorbing:Yes

    Weight:21,15 kg

    Approvals:EN 1729-1, EN 1729-2, EN 15372

Technical specification
  • Unique ref.Table-ELTON-1200x700x530
  • Product familySchool & Education
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2021-08-18
  • Edition number1
  • Height (mm)530
  • Width (mm)1200
  • Depth (mm)700
Related
  • Material mainWood
  • Weight Net (Kg)21.15
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit