Publish your products
Office chair LANCASTER low back
Office chair LANCASTER low back
Office chair LANCASTER low back
Office chair LANCASTER low back
Office chair LANCASTER low back

    Office chair LANCASTER low back

    3.8 out of 5 stars3.8(24 reviews)
    • Slim, Scandinavian design
    • 100% recycled fabric
    • Ergonomic synchro mechanism

      Smart, eco-friendly office chair upholstered in stylish fabric made of 100% recycled PET bottles. Available in several modern colours. The chair has a low back and features adjustable armrests, seat depth and back height for best comfort.
    Specification
      • Seat height: 470-595 mm
      • Seat depth: 485 mm
      • Seat width: 450 mm
      • Backrest height: 480 mm
      • Colour: Green blue
      • Material: Fabric
      • Composition: 100% Polyester
      • Durability: 80000 Md
      • Mechanism: Synchronous
      • Recommended seat time: 8 h
      • Armrests: Yes
      • Backrest: Low backrest
      • Load capacity: 120 kg
      • Wheel type: Stiff-roll castors
      • Star base: Black plastic
      • Weight: 20.4 kg
      • Assembly: Delivered unassembled
    Technical specification
    • Unique ref.Office-chair-LANCASTER-low-back
    • Product familyOffice Chairs
    • Product groupOffice chairs
    • TypeObject (single object)
    • Date of publishing2022-07-04
    • Edition number1
    • Width (mm)450
    • Depth (mm)485
    Related
    • Material mainFabric
    • Weight Net (Kg)20.4
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_57
    • Uniclass 2015 DescriptionOffice chairs
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit