Publish your products
TRINAR® Bright White PVDF Panel | KW3E907491C
TRINAR® Bright White PVDF Panel | KW3E907491C

    TRINAR® Bright White PVDF Panel | KW3E907491C

    AkzoNobel Coil & Extrusion coatings

    Our TRINAR® ULTRA family of coatings is a proven, high performing architectural aluminum extrusion coating specifically formulated to meet the AAMA 2605 specification. TRINAR ULTRA utilizes a superior 70% PVDF (polyvinylidene fluoride) resin system and selection of premium pigments to deliver excellent performance in all environmental conditions with superior color retention.

    TRINAR ULTRA products are ideal for high rise monumental projects as well as residential or low rise projects while providing long term durability and beauty for a wide range of metal building components such as:

    Areas of useBenefits of TRINAR
    • Curtain walls
    • Panel systems
    • Window systems
    • Louvers
    • Canopies & Sunshades
    • Mullions
    • Store fronts
    • Fascia
    • Industrial Doors
    • Exceeds AAMA 2605 specification
    • 50+ years of proven performance
    • Unsurpassed thermal, chemical and ultraviolet resistant
    • Remarkable resistance to weathering, fading, cracking and chalking
    • Industry-leading warranty
    • Globally specified, globally supported
    • Available in a wide array of pre-formulated colors
    • Supported with PVDF-containing primers and clearcoats
    • Available as an intermix system

    Explore our industry-leading solutions

    We provide a wide range of high-performance, durable, and sustainable extrusion coating solutions designed to meet the unique needs of different industries. Browse our comprehensive portfolio to find the ideal solution for your next project.

    Please contact our sales and regional office for color selections, pricing, warranty and technical information. We look forward to showing you how TRINAR can enhance your next project!

    Specification
    • Brand: TRINAR
      Application: Extrusion
      Chemistry: PVDF
      Product code: KW3E907491C
      Description: Ultra durable PVDF Extrusion coating with wide range of innovative appearances
      Preparation: As Per Approved Applicator Guidelines*
      Perforated Panel Note: For further Information or sample requests, contact AkzoNobel representative in your region.

    Technical specification
    • Unique ref.KW3E907491C
    • Product familyPVDF Extrusion coatings
    • Product groupPVDF Exterior metal finish for architectural extrusion applications
    • TypeObject (single object)
    • Date of publishing2024-05-27
    • Edition number1
    Related
    • Material mainPVDF
    • Material secondaryAluminium
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationCovering
    • Uniclass 2015 CodePr_35_31_68_65
    • Uniclass 2015 DescriptionPolyvinylidene fluoride (PVDF) coatings
    • CSI MasterFormat 2014 Code09 96 00
    • CSI MasterFormat 2014 TitleHigh-Performance Coatings
    • OmniClass Number23-15 21 21
    • OmniClass TitleHigh Performance Coatings

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit