Publish your products
Architectural Adjustable Recessed LED Downlight Series
Architectural Adjustable Recessed LED Downlight Series
Architectural Adjustable Recessed LED Downlight Series
Architectural Adjustable Recessed LED Downlight Series
Architectural Adjustable Recessed LED Downlight Series
Architectural Adjustable Recessed LED Downlight Series
Architectural Adjustable Recessed LED Downlight Series
Architectural Adjustable Recessed LED Downlight Series
Architectural Adjustable Recessed LED Downlight Series
Architectural Adjustable Recessed LED Downlight Series

    Architectural Adjustable Recessed LED Downlight Series

    Alcon Lighting's 14119 Architectural Recessed Downlight Series provides a coordinated family of recessed LED luminaires for commercial, hospitality, retail, residential and gallery applications. Designed around three architectural lighting distributions—direct downlight, pinhole and wall wash—the series delivers balanced ambient illumination, precise accent lighting and uniform vertical illumination while maintaining a consistent ceiling aesthetic throughout a project.

    Available in 2-inch round and 3-inch round and square apertures, the series is available in trimless, black or white trim flange configurations with adjustable aiming to accommodate a wide range of architectural applications. Multiple lumen packages, static or warm dimming color temperature options and dimming drivers provide specification flexibility across new construction, renovation and remodel projects.

    Optional emergency battery backup, code-compliant configurations and damp and wet location ratings support demanding commercial interiors, recessed exterior applications and wet indoor environments, including spas.

    Specification
    • Construction: Forged aluminum housing with architectural-grade trim options designed for commercial recessed ceiling installations.

      Apertures: 2-inch and 3-inch

      Shape: Round and square

      Trim options: Trimless, black trim flange, white trim flange

      Mounting: New construction frame kit (IC and Non-IC), remodel non-IC driver box with spring clips

      Wattage: 5/8/10/13/16/19W selection swtich; 2-inch only available up to 16W

      Color temperature: 2700, 3000, 3500, 4000K static color temperature or Warm Dimming (2000K-3000K)

      Light distributions: Adjustable direct downlight, pinhole, and wall wash for precision accent lighting and wall illumination (360º rotation, up to 30º tilt)

      CRI: 90+

      Lumens: Up to 1072 lm (2") and 1700 lm (3")

      Dimming driver: TRIAC & 0-10V (Dim to 1%) Internal

      Emergency battery: External 90 min. w/ test switch

      Voltage: 110–277V AC

      Operating temperature: -4°F to +104°F

      Power factor: >0.9

      Total harmonic distortion: <20%

      Life: 50,000 Hours

      Warranty: 5 years Carefree for parts & components (labor not included)

      Listings: cULus listed for damp and wet locations. Class 2 high-efficiency driver

    Technical specification
    • Unique ref.14119-adjustable-recessed-downlight
    • Product familyIndoor-Outdoor Lighting
    • Product groupRecessed Lighting
    • TypeObject (single object)
    • Date of publishing2026-07-29
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted