Publish your products
RGBW Color-Changing Toe-Kick LED Baseboard Light Strip
RGBW Color-Changing Toe-Kick LED Baseboard Light Strip
RGBW Color-Changing Toe-Kick LED Baseboard Light Strip
RGBW Color-Changing Toe-Kick LED Baseboard Light Strip
RGBW Color-Changing Toe-Kick LED Baseboard Light Strip
RGBW Color-Changing Toe-Kick LED Baseboard Light Strip
RGBW Color-Changing Toe-Kick LED Baseboard Light Strip
RGBW Color-Changing Toe-Kick LED Baseboard Light Strip
RGBW Color-Changing Toe-Kick LED Baseboard Light Strip
RGBW Color-Changing Toe-Kick LED Baseboard Light Strip

    RGBW Color-Changing Toe-Kick LED Baseboard Light Strip

    Alcon Lighting’s 15244-RGBW color-changing toe-kick LED baseboard light strip delivers customizable RGBW perimeter lighting for commercial, hospitality and residential interiors. The series includes straight and angled models that recess flush with the drywall for even downlighting along floors. Each aluminum strip features a frosted lens with a 120° beam spread and emits 250 lumens per foot, field-cuttable for custom lengths or joined in continuous runs. RGBW color-changing control is available via iOS/Android app, RF remote or DMX wall controls. Ideal for bars, restaurants, retail and modern interiors, the series combines flexible installation with vibrant, dynamic lighting effects.
    Specification
    • Construction: Durable military grade aluminum

      Toe-kick design: Angled, straight

      LED driver: Remote non-dimming transformer provided; home run required every 16'

      Shape: Single run, continuous run, 90º, rectangle

      Mounting: Installs to fit flush onto drywall surface

      Finish: Matte white, silver, black, bronze, raw aluminum

      Lens: Frosted

      Dimensions: 0.63” width x 4.78” height

      Voltage: 24V LED fixture, 100-277V Triac, ELV, MLV and 0-10V remote driver required for every 24' run.

      Wattage: 3 W/ft

      Beam spread: 120°

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K, 5000K, RGB+W (2700K), RGB+W (3000K), RGB+W (4000K), RGB+W (5000K)

      Dimming (static CCT): 4in1 series compatible with most TRIAC, ELV, MLV and 0-10V dimmers

      CRI: 95+

      Optional features: Mobile app+WiFi, RF remote, DMX wall control, DMX wall+WiFi

      Operating temperature: -40°F(-40°C) to 140°F(+60°C)

      Life: 50,000

      Warranty: 5 years carefree for parts & components (labor not included)

      Listings: cULus Title 24/JA8, Assembled in the USA, indoor LED strip (IP54), outdoor LED strip (IP65)

    Technical specification
    • Unique ref.15244-baseboard-light
    • Product familyIndoor Lighting
    • Product groupRecessed Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States