We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Alfa Laval AQ10T

Unique ref.: aq10t
Brand: Alfa Laval
Product family: Heat exchanger
Product group: Gasketed plate and frame heat exchangers
Width (mm): 913
Height (mm): 2661
Date of publishing: 2019-05-15
Edition number: 1
Type: Object (single object)
Download (11)

Alfa Laval AQ line is a wide range of AHRI performance certified heat exchangers that is used in virtually all types of industries. Suitable for heating and cooling in a wide range of applications, this model is available with a wide selection of plate and gasket types. Application examples include Biotech and Pharmaceutical, Chemicals, Energy and Utilities, Food and Beverages, Home and Personal care, HVAC and Refrigeration, Machinery and Manufacturing, Marine and Transportation, Mining, Minerals and Pigments, Pulp & Paper, Data Center, Semiconductor and Electronics, Steel, Water and Waste treatment.

Pressure vessel codes   
ASME   
PED (2014/68/EU)

Operational data  
Max flowrate (m3/h/GPM): 1200/5280  
Max design pressure ASME (barg/psig): 27.6/400
Max design temp ASME (°C/°F): 250/482
Max design pressure PED (barg/psig): 25/362  
Max design temp PED (°C/°F): 180/356

Materials  
Heat transfer plates: 304/304L, 316/316L, Ti
Gaskets: NBR, EPDM
Flange connections (lined): stainless steel, Alloy 254, titanium  
Frame and pressure plate: carbon steel, epoxy painted

Connection standards
Port size: 250 mm
EN 1092-1 DN200 PN10
EN 1092-1 DN250 PN10
EN 1092-1 DN200 PN16
EN 1092-1 DN250 PN16
EN 1092-1 DN200 PN25
EN 1092-1 DN250 PN25
ASME B16.5 Class 150 NPS 8
ASME B16.5 Class 150 NPS 10
ASME B16.5 Class 300 NPS 8
ASME B16.5 Class 300 NPS 10


Material main: Stainless steel
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: HVAC - Heat Exchanger
IFC classification: Heat Exchanger
UNSPSC name: Heat exchangers
UNSPSC code: 40101802
Uniclass 1.4 Code: L7528
Uniclass 1.4 Description: Heat exchangers/heat recovery
Uniclass 2.0 Code: PR-46-40-62
Uniclass 2.0 Description: Plate Heat Exchangers
Uniclass 2015 Code: Pr_60_60_38_62
Uniclass 2015 Description: Plate heat exchangers
NBS Reference Code: 46-40-62
NBS Reference Description: Plate Heat Exchangers
CSI MasterFormat 2014 Code: 23 57 00
CSI MasterFormat 2014 Title: Heat Exchangers for HVAC
OmniClass Number: 23-27 23 13
OmniClass Title: Plate and Frame Heat Exchangers
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®