Publish your products
Porcelanato porceflex venato white br 600 X 1200 mm
Porcelanato porceflex venato white br 600 X 1200 mm
Porcelanato porceflex venato white br 600 X 1200 mm

    Porcelanato porceflex venato white br 600 X 1200 mm

    Porceflex es nuestra nueva colección de porcelanato 60x120cm, con 5mm de espesor. Flexible y resistente, para espacios con mucha personalidad. Sus 5mm de espesor, hacen de Porceflex un producto fácil de manejar, técnicamente resistente y visualme

    Technical specification
    • Unique ref.135050549
    • Product familyCeramic tiles
    • Product groupNatural stone finish
    • TypeObject (single object)
    • Date of publishing2024-02-13
    • Edition number1
    • Width (mm)600
    • Depth (mm)1200
    Related
    • Material mainPorcelain
    • Material secondaryPorcelain
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit